L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  ECF504-XXAAS  >  ECF504-24AAS

USB Type A Coupler, Female Bulkhead/Male, 24"


USB A-F PNL MNT/A-M SHLD 24
Roll over image to zoom in
L-com Item # ECF504-24AAS

List Price$12.60
Your Price 1-9$12.60
10-24$12.35
25-99$11.84
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Another unique panel mount USB option features a bulkhead Type A jack to a molded Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.

L-com Item #ECF504-24AAS
ManufacturerL-com
UPC # (More)822335064959
RoHS StatusRoHS Compliant RoHS Compliant(More)
Color

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • 20 AWG power leads allow for maximum power transfer
  • Connectors are USB A panel mount female to standard USB A male
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB Type A Coupler, Female Bulkhead/Male, 12"                                                       USB Type A Coupler, Female Bulkhead/Male, 12"
Your Price: $12.07
Availability: In Stock
More Info
USB Type A Coupler, Female Bulkhead/Male, 36"                                                       USB Type A Coupler, Female Bulkhead/Male, 36"
Your Price: $12.97
Availability: In Stock
More Info
USB Socket Saver, USB A-Male/USB-A Female                                                           USB Socket Saver, USB A-Male/USB-A Female
Your Price: $5.60
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Type A Coupler, Female Bulkhead/Male, 24"
© Infinite Electronics International, Inc.