Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Connectors & Covers  >  USBCN&USBHD  >  CNUSB-A

USB Type A Connector

   Features
  • Ideal for custom length cables or field repair use
  • Gold contact plating provides reliable connections with repeated mating cycles
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
  • Note: The new USBCN2.0 and USBHD2.0 series are replacing the CNUSB and HOODUSB series. The new connectors are not compatible with the old hoods (USBCN2.0 connectors will not work with HOODUSB) & vice versa. Once CNUSB and HOODUSB stock is depleted they will no longer be available.
  • Available in Type A or B style; hood options are light gray PVC or black LSZH
USB Type A Connector
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$1.39
Your Price1-9$1.39
10-24$1.36
25-99$1.31
100-249$1.22
250-499$1.04
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Note: The new USBCN2.0 and USBHD2.0 series are replacing the CNUSB and HOODUSB series. The new connectors are not compatible with the old hoods (USBCN2.0 connectors will not work with HOODUSB) & vice versa. Once CNUSB and HOODUSB stock is depleted they will no longer be available. Difficult to find USB connectors and hoods are available for custom lengths and applications. The USB connector system is the connector of choice for many applications due to its low material and labor costs. Connectors feature gold plated solder contacts, nickel-plated steel shells, and a UL94V-0 rated housing. Two types of hoods for A and B style connectors are available. Option 1 is light gray PVC. Option 2 is black Low Smoke Zero Halogen. Quantity discounts available, please contact your L-com Sales Representative. This is a closeout product. Once our inventory is depleted, it will no longer be available.

   Details
L-com Item #CNUSB-A
ManufacturerL-com
UPC # (More)822335011632
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
USB Type A Hood - Light Gray ABS Resin                                                              USB Type A Hood - Light Gray ABS Resin
Your Price:   $0.64
Availability:   In Stock
    More Info
USB Type A Hood - Black LSZH                                                                        USB Type A Hood - Black LSZH
Your Price:   $0.89
Availability:   In Stock
    More Info
Type A USB Connector                                                                                Type A USB Connector
Your Price:   $1.39
Availability:   In Stock
    More Info

Accessories for the USB Type A Connector
USB Rev 2.0 Compliant 28/24AWG Bulk Cable, 500 ft  Spool
USB Rev 2.0 Compliant 28/24AWG Bulk Cable, 500 ft Spool
USB Rev 2.0 Compliant 28/28AWG Bulk Cable, 100 ft  Spool
USB Rev 2.0 Compliant 28/28AWG Bulk Cable, 100 ft Spool
LSZH USB Revision 2.0 Compliant Bulk Cable, 100 ft  Spool
LSZH USB Revision 2.0 Compliant Bulk Cable, 100 ft Spool
USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft  Spool
USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft Spool

Customers who bought the USB Type A Connector product also bought . . .
USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft  Spool
USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft Spool
LSZH USB Revision 2.0 Compliant Bulk Cable, 100 ft  Spool
LSZH USB Revision 2.0 Compliant Bulk Cable, 100 ft Spool
Strip Tool for 400 Series Crimp Style Connectors
Strip Tool for 400 Series Crimp Style Connectors
UTP Round Cable Jacket Stripper
UTP Round Cable Jacket Stripper
Premium USB Cable Type A - B Cable, 1.0m
Premium USB Cable Type A - B Cable, 1.0m
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed USB Type A Connector
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845