L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  ECJ504_U

USB Type A and B Panel Mount Connectors - with 10" Wire Leads, Black or Ivory Colors Available


Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A or B Jack with 10 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell. This assembly uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these wire leads with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

USB Type A Jack, 10" Leads USB Type A Jack, 10" Leads Quantity   
Item # ECJ504-UA 
List Price $7.84  Price Breaks  Availability  In Stock

USB Type B Jack, 10" Leads USB Type B Jack, 10" Leads Quantity   
Item # ECJ504-UB 
List Price $8.99  Price Breaks  Availability  In Stock

USB Type A Jack, 10" Leads Black USB Type A Jack, 10" Leads Black Quantity   
Item # ECJ504B-UA 
List Price $7.04  Price Breaks  Availability  In Stock

USB Type B Jack, 10"" Leads, Black USB Type B Jack, 10"" Leads, Black Quantity   
Item # ECJ504B-UB 
List Price $7.04  Price Breaks  Availability  In Stock

Machine Screws, 4-40 x 5/16", Pkg/100 Machine Screws, 4-40 x 5/16", Pkg/100 Quantity   
Item # ECF440 
List Price $8.90  Price Breaks  Availability  In Stock



More Ideas
Panel Mounted USB Adapters - Available with Shielded or Unshielded Housings                                                                                                                                                                                   Panel Mounted USB Adapters - Available with Shielded or Unshielded Housings
 Your Price:   $8.61
Availability:     In Stock
    More Info
Metal, Shielded Flanged Panel Mounted USB 2.0 Couplers                                                                                                                                                                                                        Metal, Shielded Flanged Panel Mounted USB 2.0 Couplers
 Your Price:   $12.44
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.