L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  In Line USB Adapters  >  UAD02XXMF  >  UAD027MF

USB Socket Saver, USB B-Male/USB-B Female


ADPT, USB B-M/B-F
Roll over image to zoom in
ADPT, USB B-M/B-F ADPT, USB B-M/B-F ADPT, USB B-M/B-F
L-com Item # UAD027MF

List Price$5.60
Your Price 1-9$5.60
10-24$5.49
25-99$5.26
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

USB socket savers extend the life of expensive cables and ports by taking the abuse of frequently mated USB connectors. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. These male to female socket savers are available with standard A or B connectors. Quantity pricing is available, please contact your L-com Sales Representative.

L-com Item #UAD027MF
ManufacturerL-com
UPC # (More)822335064430

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Extends the life of frequently mated USB connectors
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Available with standard A male to A female or standard B male to B female options
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB Type B Coupler, Female Bulkhead/Male, 36"                                                       USB Type B Coupler, Female Bulkhead/Male, 36"
Your Price: $14.00
Availability: In Stock
More Info
USB Type B Coupler, Female Bulkhead/Male, 24"                                                       USB Type B Coupler, Female Bulkhead/Male, 24"
Your Price: $12.85
Availability: In Stock
More Info
USB Type B Coupler, Female Bulkhead/Male, 12"                                                       USB Type B Coupler, Female Bulkhead/Male, 12"
Your Price: $12.44
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Socket Saver, USB B-Male/USB-B Female
© Infinite Electronics International, Inc.