L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Bulk Cable  >  CBL-USB2-2824  >  CBL-USB2-2824-1000

USB Rev 2.0 Compliant 28/24AWG Bulk Cable, 1,000 ft Spool


BULK USB2.0 PVC 28/24 1000'
Roll over image to zoom in
L-com Item # CBL-USB2-2824-1000

List Price$372.61
Your Price 1-9$372.61
10-24$350.25
25-99$327.90
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
USB bulk cable features two 24 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Compatible with L-com CNUSB connector series.

L-com Item #CBL-USB2-2824-1000
ManufacturerL-com
UPC # (More)822335128194
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • USB 2.0 compliant bulk cable
  • Ideal for the "do it yourself" user
  • 24 AWG power leads provide significant power transfer
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Available in 100, 500 & 1,000 ft put-ups; color is black
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
Similar Products

USB Rev 2.0 Compliant 28/28AWG Bulk Cable, 1,000 ft  Spool                                          USB Rev 2.0 Compliant 28/28AWG Bulk Cable, 1,000 ft Spool
Your Price: $246.27
Availability: In Stock
More Info
USB Revision 2.0 Compliant Bulk Cable, Gray 1,000 ft Spool                                          USB Revision 2.0 Compliant Bulk Cable, Gray 1,000 ft Spool
Your Price: $513.48
Availability: In Stock
More Info
USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft  Spool                                           USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft Spool
Your Price: $63.79
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Rev 2.0 Compliant 28/24AWG Bulk Cable, 1,000 ft Spool
© Infinite Electronics International, Inc.
an Infinite company