L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  In Line USB Adapters  >  UAD01  >  UAD011FM

USB Adapter, Type A Female / Type B Male


ADPT, USB A-F/B-M
Roll over image to zoom in
ADPT, USB A-F/B-M ADPT, USB A-F/B-M ADPT, USB A-F/B-M
L-com Item # UAD011FM

List Price$5.61
Your Price 1-9$5.61
10-24$5.50
25-99$5.27
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

These USB adapters provide an economical way for users to solve gender and connector type mismatches among standard USB connectors. They are handy adapters to have on hand to solve mismatched USB connector combinations in the field. It is not always necessary to change cables! Featuring a durable, fully-molded design with internal shielding that protects signals from EMI/RFI.

L-com Item #UAD011FM
ManufacturerL-com
UPC # (More)822335039308
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Solves mismatched USB connector combinations
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Easily convert existing cables to your needs
  • Available in ten connector combinations
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Adapter, Type A Female / Type B Male
© Infinite Electronics International, Inc.