Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  USB Adapter A-A, Black  >  ECF504B-UAB

USB Adapter A-B, Black


USB Adapter A-B, Black

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # ECF504B-UAB

List Price
$5.95
Your Price 1-9$5.95
10-24$5.83
25-99$5.59
100-249$5.24
250-499$4.46
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector end for this adapter? 

L-com's ECF USB Adapter family allows USB cables to be efficiently passed through a panel or enclosure. The ECF USB Adapter options include A-A, A-B, and B-A connector combinations in addition to both shielded and unshielded USB adapter designs. These ECF style USB adapter products securely mount via 4-40 screws which are sold separately (PN ECF440). Order online today!

L-com Item #ECF504B-UAB
ManufacturerL-com
UPC # (More)822335022423
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBLACK
Features:
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Shielded and Unshielded housings available for user grounding preference
  • Connector options are USB A-A, B-A & A-B
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
Similar Products In Stock

USB Adapter A-B, Shielded                                                                           USB Adapter A-B, Shielded
Your Price: $6.95
Availability: In Stock
More Info
USB Adapter A-B, Ivory                                                                              USB Adapter A-B, Ivory
Your Price: $5.95
Availability: In Stock
More Info
Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/B Connec                                   Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/B Connec
Your Price: $9.95
Availability: In Stock
More Info