L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  USB Adapter A-A, Black  >  ECF504-UAAS

USB Adapter A-A, Shielded


USB A-A PANEL ADPT SHIELDED
Roll over image to zoom in
USB A-A PANEL ADPT SHIELDED USB A-A PANEL ADPT SHIELDED
L-com Item # ECF504-UAAS

List Price$8.61
Your Price 1-9$8.61
10-24$8.44
25-99$8.09
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

L-com's ECF USB Adapter family allows USB cables to be efficiently passed through a panel or enclosure. The ECF USB Adapter options include A-A, A-B, and B-A connector combinations in addition to both shielded and unshielded USB adapter designs. These ECF style USB adapter products securely mount via 4-40 screws which are sold separately (PN ECF440). Order online today!

L-com Item #ECF504-UAAS
ManufacturerL-com
UPC # (More)822335022492
ColorMetallic

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Shielded and Unshielded housings available for user grounding preference
  • Connector options are USB A-A, B-A & A-B
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/A Connectors                               Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/A Connectors
Your Price: $12.68
Availability: In Stock
More Info
Shielded USB Keystone Style Coupler (A Female /A Female)                                            Shielded USB Keystone Style Coupler (A Female /A Female)
Your Price: $10.86
Availability: In Stock
More Info
USB Adapter, Type A Female / Type A Female                                                          USB Adapter, Type A Female / Type A Female
Your Price: $5.61
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Adapter A-A, Shielded
© Infinite Electronics International, Inc.