L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  USB 2.0 Panel Mount Adapters/Couplers  >  USB 2.0 Panel Mount  >  U2A00007-36I

USB A Female Panel Mount to Type A Male 90 Degree Down 36"


USB A-F PNL MNT/A-M SHLD 36
Roll over image to zoom in
L-com Item # U2A00007-36I

List Price$6.10
Your Price 1-9$6.10
10-24$5.98
25-99$5.73
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Newly designed USB 2.0 versions of our popular ECF style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 2.0 jack to a molded Type A 2.0 90 degree down plug attached via USB 2.0 compliant cable. Integral to this design is a multi-layered PCB that maintains USB 2.0 speed and performance. These assemblies are shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

L-com Item #U2A00007-36I
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Allows USB 2.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Connectors are USB A panel mount female to USB A male. Available in 12in, 24in, 36in, 72in and 120in lengths
  • Color Light Gray
Applications:
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects
Accessories for this product . . .

Similar Products

USB Type A Coupler, Female Bulkhead/Male, 12"                                                       USB Type A Coupler, Female Bulkhead/Male, 12"
Your Price: $10.94
Availability: In Stock
More Info
USB Type A Coupler, Female Bulkhead/Male, 24"                                                       USB Type A Coupler, Female Bulkhead/Male, 24"
Your Price: $11.42
Availability: In Stock
More Info
USB Socket Saver, USB A-Male/USB-A Female                                                           USB Socket Saver, USB A-Male/USB-A Female
Your Price: $4.97
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB A Female Panel Mount to Type A Male 90 Degree Down 36"
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company