L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  USB 3.1 Adapters  >  USB 3.1 Hub Adapters  >  USBCHUBHDMF

USB 3.1 Type C HDMI Hub Adaptor


USB 3.1 Type C to HUB, USB TyA
Roll over image to zoom in
USB 3.1 Type C to HUB, USB TyA USB 3.1 Type C to HUB, USB TyA USB 3.1 Type C to HUB, USB TyA USB 3.1 Type C to HUB, USB TyA
L-com Item # USBCHUBHDMF

List Price$57.42
Your Price 1-9$57.42
10-24$55.70
25-99$53.97
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

USB 3.1 type C hub with HDMI, Ethernet and USB A, Type C charge port, charge a device via 5-20V, HDMI port 4x2k (30Hz) resolution and hot plugging supported, Ethernet port supported, USB 3.0 port high speed data transfer when connected with mobile device.

L-com Item #USBCHUBHDMF
ManufacturerL-com
UPC # (More)822335373501
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • USB Type C interface with Host device
  • USB 3.0 A port with data transfer rate of up to 5Gbps
  • RJ45 port support
  • Use for PC, Mobile, internet, TV or monitor
  • HDMI output video resolution ratio up to 4K*2K at 30Hz
Accessories for this product . . .

Similar Products

BNC Adapter Assortment                                                                              BNC Adapter Assortment
Your Price: $56.84
Availability: In Stock
More Info
SMA Interseries Adapter Kit                                                                         SMA Interseries Adapter Kit
Your Price: $66.26
Availability: In Stock
More Info
BNC Interseries Adapter Assortment                                                                  BNC Interseries Adapter Assortment
Your Price: $54.53
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.1 Type C HDMI Hub Adaptor
© Infinite Electronics International, Inc.
an Infinite company