L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Vision Cables with Thumbscrews  >  CAVISU3AB

USB 3.0 Vision Cable Assemblies - Type B with Thumbscrews to Standard Type A

USB 3.0 Vision Cable Assemblies - Type B with Thumbscrews to Standard Type A

These cables are manufactured per the mechanical requirements of the USB3 Vision standard. In addition to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. L-com is a member of the AIA (Automated Imaging Association) trade group.

Item # Length Availability Price   Quantity

CAVISU3AB-03M
0.3
In Stock
 
    $22.24 
CAVISU3AB-05M
0.5
In Stock
 
    $26.52 
CAVISU3AB-1M
1.0
In Stock
 
    $26.93 
CAVISU3AB-2M
2.0
In Stock
 
    $24.78 
CAVISU3AB-3M
3.0
In Stock
 
    $33.99 
CAVISU3AB-5M
5.0
In Stock
 
    $45.26 
  


More Ideas
Type A USB 3.0 Shielded Female Panel Mount Connector to Type A Male Connector                                                                                                                                                                                 Type A USB 3.0 Shielded Female Panel Mount Connector to Type A Male Connector
 Your Price:   $23.78
Availability:     In Stock
    More Info
USB 3.0 Cable Assemblies - Type A Male/Female Connectors                                                                                                                                                                                                      USB 3.0 Cable Assemblies - Type A Male/Female Connectors
 Your Price:   $15.90
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.