L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Angled Cable Assemblies  >  CA3A-90RMICB  >  CA3A-90RMICB-03M

USB 3.0 Type A straight to Micro B right angle exit 0.3M


CA USB 3.0 STR A/90RR MICRO B
Roll over image to zoom in
L-com Item # CA3A-90RMICB-03M

List Price$19.23
Your Price 1-9$19.23
10-24$18.08
25-99$16.92
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a right exit type Micro B connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

L-com Item #CA3A-90RMICB-03M
ManufacturerL-com
UPC # (More)822335366879
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Type A male to right exit Type Micro B male connectors
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is Blue
Applications:
  • Data storage
  • Video transfer
  • Data Acquisition
Accessories for this product . . .

Similar Products

USB 3.0 Cable, Type Micro B/A with Thumbscrew Hardware 0.3M                                         USB 3.0 Cable, Type Micro B/A with Thumbscrew Hardware 0.3M
Your Price: $21.12
Availability: In Stock
More Info
LSZH USB 3.0 Cable Type A - Micro B, 0.3m                                                           LSZH USB 3.0 Cable Type A - Micro B, 0.3m
Your Price: $23.61
Availability: In Stock
More Info
USB 3.0 Cable Type A - Micro B, 0.3m                                                                USB 3.0 Cable Type A - Micro B, 0.3m
Your Price: $13.88
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CA3A-90RMICB-03M
0.3
In Stock
 
    $19.23 
CA3A-90RMICB-05M
0.5
In Stock
 
    $19.64 
CA3A-90RMICB-1M
1.0
In Stock
 
    $20.43 
CA3A-90RMICB-2M
2.0
In Stock
 
    $19.39 
CA3A-90RMICB-3M
3.0
In Stock
 
    $23.61 
CA3A-90RMICB-5M
5.0
In Stock
 
    $26.66 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Type A straight to Micro B right angle exit 0.3M
© Infinite Electronics International, Inc.