L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  Panel Mount USB Cable Assemblies  >  ECF504-30-xxAAS

USB 3.0 Type A Shielded Female Panel Mount Connector to Type A Male

USB 3.0 Type A Shielded Female Panel Mount Connector to Type A Male

Newly designed USB 3.0 versions of our popular ECF style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. Integral to this design is a multi-layered PCB that maintains USB 3.0 speed and performance. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

USB 3.0 Type A Coupler, Female Blkhd/Male, 0.3m USB 3.0 Type A Coupler, Female Blkhd/Male, 0.3m Quantity   
Item # ECF504-30-03AAS 
List Price $23.78  Price Breaks  Availability  In Stock

USB 3.0 Type A Coupler, Female Blkhd/Male, 0.5m USB 3.0 Type A Coupler, Female Blkhd/Male, 0.5m Quantity   
Item # ECF504-30-05AAS 
List Price $24.24  Price Breaks  Availability  In Stock

USB 3.0 Type A Coupler, Female Blkhd/Male, 0.75m USB 3.0 Type A Coupler, Female Blkhd/Male, 0.75m Quantity   
Item # ECF504-30-075AAS 
List Price $25.04  Price Breaks  Availability  6/24/2019

USB 3.0 Type A Coupler, Female Blkhd/Male, 1.0m USB 3.0 Type A Coupler, Female Blkhd/Male, 1.0m Quantity   
Item # ECF504-30-1AAS 
List Price $25.37  Price Breaks  Availability  In Stock

4-40 x 5/16", Machine Screws, 100/Pk 4-40 x 5/16", Machine Screws, 100/Pk Quantity   
Item # ECF440 
List Price $8.90  Price Breaks  Availability  In Stock



More Ideas
Type A USB 3.0 Female Panel Mount Molded Connector to Type A Male Connector                                                                                                                                                                                   Type A USB 3.0 Female Panel Mount Molded Connector to Type A Male Connector
 Your Price:   $22.46
Availability:     In Stock
    More Info
USB 3.0 Cable Assemblies - Type A-A Connectors                                                                                                                                                                                                                USB 3.0 Cable Assemblies - Type A-A Connectors
 Your Price:   $11.88
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.