L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  USB 3.0 Panel Mount Adapters/Cables  >  UPMAA-30-xM  >  UPMAA-30-05M

USB 3.0 Type A Female Bulkhead/Male, 0.5m


CA USB 3.0 A PNL/AM 0.5 MTR
Roll over image to zoom in
CA USB 3.0 A PNL/AM 0.5 MTR CA USB 3.0 A PNL/AM 0.5 MTR CA USB 3.0 A PNL/AM 0.5 MTR
L-com Item # UPMAA-30-05M

List Price$23.10
Your Price 1-9$23.10
10-24$21.71
25-99$20.33
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Newly designed USB 3.0 versions of our popular UPM style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

L-com Item #UPMAA-30-05M
ManufacturerL-com
UPC # (More)822335149090
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connectors are USB A panel mount female to USB A male. Available in 0.3m, 0.5m, 1.0, 2.0 and 3.0m lengths
  • Color is blue
Applications:
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Deluxe USB Cable Type A Male/Female Extension Cable, 0.5m                                           Deluxe USB Cable Type A Male/Female Extension Cable, 0.5m
Your Price: $8.65
Availability: In Stock
More Info
USB 3.0 Cable Type A Male/Female Extension, 0.5M                                                    USB 3.0 Cable Type A Male/Female Extension, 0.5M
Your Price: $19.46
Availability: In Stock
More Info
USB 3.0 Machine Vision Panel Mount Cable Assembly 0.5 Meters                                        USB 3.0 Machine Vision Panel Mount Cable Assembly 0.5 Meters
Your Price: $32.34
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

UPMAA-30-03M
0.3
In Stock
 
    $22.46 
UPMAA-30-05M
0.5
In Stock
 
    $23.10 
UPMAA-30-1M
1.0
In Stock
 
    $24.46 
UPMAA-30-2M
2.0
In Stock
 
    $26.94 
UPMAA-30-3M
3.0
In Stock
 
    $29.42 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Type A Female Bulkhead/Male, 0.5m
© Infinite Electronics International, Inc.