L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  USB 3.0 Panel Mount Adapters/Cables  >  U3A00035  >  U3A00035-50I

USB 3.0 Type A Coupler, Female Panel mount to Male 90 degree up exit 50in


USB 3.0 A-F PNL MNT/A-M 50
Roll over image to zoom in
L-com Item # U3A00035-50I

List Price$14.23
Your Price 1-9$14.23
10-24$13.95
25-99$13.38
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Newly designed USB 3.0 versions of our popular ECF style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 90 degree up angle plug attached via USB 3.0 compliant cable. Integral to this design is a multi-layered PCB that maintains USB 3.0 speed and performance. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

L-com Item #U3A00035-50I
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Multi-layered PCB maintains USB 3.0 speed and performance
  • Connectors are USB A panel mount female to USB A male. Available in 12in, 24in, 36in and 50in lengths
Applications:
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects
Accessories for this product . . .

Similar Products

USB Type A Coupler, Female Bulkhead/Male, 24"                                                       USB Type A Coupler, Female Bulkhead/Male, 24"
Your Price: $11.90
Availability: In Stock
More Info
USB Type A Coupler, Female Bulkhead/Male, 12"                                                       USB Type A Coupler, Female Bulkhead/Male, 12"
Your Price: $11.40
Availability: In Stock
More Info
USB Socket Saver, USB A-Male/USB-A Female                                                           USB Socket Saver, USB A-Male/USB-A Female
Your Price: $5.18
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Type A Coupler, Female Panel mount to Male 90 degree up exit 50in
© Infinite Electronics International, Inc.