L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  USB 3.0 Panel Mount Adapters/Cables  >  U3A00035  >  U3A00035-36I

USB 3.0 Type A Coupler, Female Panel mount to Male 90 degree up exit 36in


USB 3.0 A-F PNL MNT/A-M 36
Roll over image to zoom in
L-com Item # U3A00035-36I

List Price$13.66
Your Price 1-9$13.66
10-24$13.39
25-99$12.84
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Newly designed USB 3.0 versions of our popular ECF style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 90 degree up angle plug attached via USB 3.0 compliant cable. Integral to this design is a multi-layered PCB that maintains USB 3.0 speed and performance. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

L-com Item #U3A00035-36I
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Multi-layered PCB maintains USB 3.0 speed and performance
  • Connectors are USB A panel mount female to USB A male. Available in 12in, 24in, 36in and 50in lengths
Applications:
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects
Accessories for this product . . .

Similar Products

USB Type A Coupler, Female Bulkhead/Male, 24"                                                       USB Type A Coupler, Female Bulkhead/Male, 24"
Your Price: $11.90
Availability: In Stock
More Info
USB Type A Coupler, Female Bulkhead/Male, 12"                                                       USB Type A Coupler, Female Bulkhead/Male, 12"
Your Price: $11.40
Availability: In Stock
More Info
USB Socket Saver, USB A-Male/USB-A Female                                                           USB Socket Saver, USB A-Male/USB-A Female
Your Price: $5.18
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Type A Coupler, Female Panel mount to Male 90 degree up exit 36in
© Infinite Electronics International, Inc.
an Infinite company