L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Wednesday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 LSZH Cable Assemblies  >  CAU3ZAMICB

USB 3.0 Low Smoke Zero Halogen (LSZH) Cable Assemblies - Type A-Micro B Connectors

USB 3.0  Low Smoke Zero Halogen (LSZH) Cable Assemblies - Type A-Micro B Connectors

L-com's CAU3ZAMICB series of USB 3.0 cables feature Low Smoke Zero Halogen cable jackets which reduce the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere where the protection of people and equipment from toxic and corrosive gases is critical. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. Quantity pricing is available, please contact your L-com Sales Representative.

Item # Length Availability Price   Quantity

CAU3ZAMICB-03M
0.3
In Stock
 
    $17.80 
CAU3ZAMICB-05M
0.5
In Stock
 
    $18.33 
CAU3ZAMICB-1M
1.0
In Stock
 
    $20.03 
CAU3ZAMICB-2M
2.0
In Stock
 
    $23.13 
CAU3ZAMICB-3M
3.0
In Stock
 
    $25.90 
CAU3ZAMICB-5M
5.0
In Stock
 
    $34.58 
  


More Ideas
USB 3.0  Low Smoke Zero Halogen (LSZH) Cable Assemblies - Type A-A Connectors                                                                                                                                                                                 USB 3.0 Low Smoke Zero Halogen (LSZH) Cable Assemblies - Type A-A Connectors
 Your Price:   $18.64
Availability:     In Stock
    More Info
USB 3.0  Low Smoke Zero Halogen (LSZH) Cable Assemblies - Type A-B Connectors                                                                                                                                                                                 USB 3.0 Low Smoke Zero Halogen (LSZH) Cable Assemblies - Type A-B Connectors
 Your Price:   $19.94
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company