L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Cable Assemblies  >  UPMAA-30-xM  >  UPMAA-30-2M

USB 3.0 Female Type A Bulkhead/Male, 2.0m


CA USB 3.0 A PNL/AM 2 MTR
Roll over image to zoom in
CA USB 3.0 A PNL/AM 2 MTR CA USB 3.0 A PNL/AM 2 MTR CA USB 3.0 A PNL/AM 2 MTR
L-com Item # UPMAA-30-2M

List Price$26.94
Your Price 1-9$26.94
10-24$25.32
25-99$23.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Newly designed USB 3.0 versions of our popular UPM style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

L-com Item #UPMAA-30-2M
ManufacturerL-com
UPC # (More)822335149113
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connectors are USB A panel mount female to USB A male. Available in 0.3m, 0.5m, 1.0, 2.0 and 3.0m lengths
  • Color is blue
Applications:
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB 3.0 Cable Type A Male/Female Extension, 2.0M                                                    USB 3.0 Cable Type A Male/Female Extension, 2.0M
Your Price: $19.10
Availability: In Stock
More Info
Deluxe USB Cable Type A Male/Female Extension Cable, 2.0m                                           Deluxe USB Cable Type A Male/Female Extension Cable, 2.0m
Your Price: $9.81
Availability: In Stock
More Info
USB 3.0 Machine Vision Panel Mount Cable Assembly 2 Meters                                          USB 3.0 Machine Vision Panel Mount Cable Assembly 2 Meters
Your Price: $27.87
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

UPMAA-30-03M
0.3
In Stock
 
    $22.46 
UPMAA-30-05M
0.5
In Stock
 
    $23.10 
UPMAA-30-1M
1.0
In Stock
 
    $24.46 
UPMAA-30-2M
2.0
In Stock
 
    $26.94 
UPMAA-30-3M
3.0
In Stock
 
    $29.42 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Female Type A Bulkhead/Male, 2.0m
© Infinite Electronics International, Inc.
an Infinite company