L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Cable Assemblies  >  ECF504-30-xxAAS  >  ECF504-30-1AAS

USB 3.0 Coupler Type A , Female Bulkhead/Male, 1.0m


USB 3.0 A-F PNL/A-M 1.0MTR
Roll over image to zoom in
L-com Item # ECF504-30-1AAS

List Price$23.21
Your Price 1-9$23.21
10-24$22.28
25-99$21.35
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Newly designed USB 3.0 versions of our popular ECF style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. Integral to this design is a multi-layered PCB that maintains USB 3.0 speed and performance. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

L-com Item #ECF504-30-1AAS
ManufacturerL-com
UPC # (More)822335233072
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Allows USB 3.0 cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Multi-layered PCB maintains USB 3.0 speed and performance
  • Connectors are USB A panel mount female to USB A male. Available in 0.3m, 0.5m, 0.75m and 1.0m lengths
Applications:
  • Data Acquisition
  • Entertainment
  • Test and Measurement
  • PC Peripheral Interconnects
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB 3.0 Type A Coupler, Female Bulkhead/Male, 0.3m                                                  USB 3.0 Type A Coupler, Female Bulkhead/Male, 0.3m
Your Price: $21.75
Availability: In Stock
More Info
USB 3.0 Type A Coupler, Female Bulkhead/Male, 0.5m                                                  USB 3.0 Type A Coupler, Female Bulkhead/Male, 0.5m
Your Price: $22.17
Availability: 6 Days
More Info
USB 3.0 Adapter, Type A Male to Type A Female                                                       USB 3.0 Adapter, Type A Male to Type A Female
Your Price: $10.16
Availability: 9 Weeks
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Coupler Type A , Female Bulkhead/Male, 1.0m
© Infinite Electronics International, Inc.
an Infinite company