L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB Ferrite Cables  >  USB 3.0 Ferrite Cables  >  U3A00009-105M

USB 3.0 Cables Type B male to Micro B male w/ferrites length 1.5M


CBL USB 3.0 TYPE A/B 1.5 MTR
Roll over image to zoom in
L-com Item # U3A00009-105M

List Price$12.30
Your Price 1-9$12.30
10-24$11.32
25-99$10.33
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. Our USB 3.0 cable selection includes USB 3.0 male to male cable assemblies with ferrites, Type A to Type A, Type A to Type C, Type B to Micro B USB 3.0 Connectors. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

L-com Item #U3A00009-105M
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
Applications:
  • Data Storage
  • Video Transfer
  • Data Acquisition
Accessories for this product . . .

Similar Products

USB 3.0 Cable Type A - B, 2.0m                                                                      USB 3.0 Cable Type A - B, 2.0m
Your Price: $18.40
Availability: In Stock
More Info
USB 3.0 Cable Type A - B, 1.0m                                                                      USB 3.0 Cable Type A - B, 1.0m
Your Price: $16.33
Availability: In Stock
More Info
USB 3.0 Cable Type A - B, 0.5m                                                                      USB 3.0 Cable Type A - B, 0.5m
Your Price: $15.35
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

U3A00008-05M
0.50
In Stock
 
    $9.15 
U3A00008-1M
1.00
In Stock
 
    $9.80 
U3A00009-05M
0.50
In Stock
 
    $11.15 
U3A00009-1M
1.00
In Stock
 
    $11.75 
U3A00009-105M
1.50
In Stock
 
    $12.30 
U3A00010-05M
0.50
In Stock
 
    $10.15 
U3A00010-075M
0.75
In Stock
 
    $10.45 
U3A00011-05M
0.50
In Stock
 
    $15.80 
U3A00011-1M
1.00
In Stock
 
    $16.30 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Cables Type B male to Micro B male w/ferrites length 1.5M
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company