L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB Ferrite Cables  >  USB 3.0 Ferrite Cables  >  U3A00010-05M

USB 3.0 Cables Type A male to Micro B male w/ferrites length 0.5M


CBL USB 3.0 TYPE A/MIC B 0.5M
Roll over image to zoom in
L-com Item # U3A00010-05M

List Price$10.58
Your Price 1-9$10.58
10-24$9.73
25-99$8.89
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. Our USB 3.0 cable selection includes USB 3.0 male to male cable assemblies with ferrites, Type A to Type A, Type A to Type C, Type A to Micro B USB 3.0 Connectors. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

L-com Item #U3A00010-05M
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
Applications:
  • Data Storage
  • Video Transfer
  • Data Acquisition
Accessories for this product . . .

Similar Products

USB 3.0 Cable, Type Micro B/A with Thumbscrew Hardware 0.5M                                         USB 3.0 Cable, Type Micro B/A with Thumbscrew Hardware 0.5M
Your Price: $18.90
Availability: In Stock
More Info
LSZH USB 3.0 Cable Type A - Micro B, 0.5m                                                           LSZH USB 3.0 Cable Type A - Micro B, 0.5m
Your Price: $19.10
Availability: In Stock
More Info
USB 3.0 Cable Type A - Micro B, 0.5m                                                                USB 3.0 Cable Type A - Micro B, 0.5m
Your Price: $14.20
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

U3A00008-05M
0.50
In Stock
 
    $9.54 
U3A00008-1M
1.00
In Stock
 
    $10.22 
U3A00010-05M
0.50
In Stock
 
    $10.58 
U3A00010-075M
0.75
In Stock
 
    $10.89 
U3A00011-05M
0.50
In Stock
 
    $16.47 
U3A00011-1M
1.00
In Stock
 
    $16.99 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Cables Type A male to Micro B male w/ferrites length 0.5M
© Infinite Electronics International, Inc.