L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Vision Cables with Thumbscrews  >  CAVISU3AB  >  CAVISU3AB-5M

USB 3.0 Cable, Type B/A with Thumbscrew Hardware 5.0M


CA USB2.0 A/B W/HDWARE 5M
Roll over image to zoom in
CA USB2.0 A/B W/HDWARE 5M CA USB2.0 A/B W/HDWARE 5M CA USB2.0 A/B W/HDWARE 5M
L-com Item # CAVISU3AB-5M

List Price$37.10
Your Price 1-9$37.10
10-24$34.87
25-99$32.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
These cables are manufactured per the mechanical requirements of the USB3 Vision standard. In addition to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. L-com is a member of the AIA (Automated Imaging Association) trade group.

L-com Item #CAVISU3AB-5M
ManufacturerL-com
UPC # (More)822335350823
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Type B male with thumbscrews to standard type A male connectors
  • Built to USB3 Vision Cable Assembly mechanical standards
  • Thumbscrews provide a secure connection every time
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
Applications:
  • Machine vision camera market
  • Data Storage
  • Data Acquisition
  • Video Transfer
  • USB3 Vision Applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB 3.0 Cable Type A - B, 5.0m                                                                      USB 3.0 Cable Type A - B, 5.0m
Your Price: $19.58
Availability: In Stock
More Info
LSZH USB 3.0 Cable Type A - B, 5.0m                                                                 LSZH USB 3.0 Cable Type A - B, 5.0m
Your Price: $32.32
Availability: In Stock
More Info
USB 3.0 Cable, Type A/B with Thumbscrew Hardware 5.0M                                               USB 3.0 Cable, Type A/B with Thumbscrew Hardware 5.0M
Your Price: $30.57
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CAVISU3AB-03M
0.3
In Stock
 
    $16.68 
CAVISU3AB-05M
0.5
In Stock
 
    $17.10 
CAVISU3AB-1M
1.0
In Stock
 
    $18.13 
CAVISU3AB-2M
2.0
In Stock
 
    $20.21 
CAVISU3AB-3M
3.0
In Stock
 
    $22.28 
CAVISU3AB-5M
5.0
In Stock
 
    $37.10 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Cable, Type B/A with Thumbscrew Hardware 5.0M
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company