L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 23rd and 24th in observance of the Thanksgiving holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Cable Assemblies  >  CAU3AB  >  CAU3AB-5M

USB 3.0 Cable Type A - B, 5.0m


CBL USB 3.0 TYPE A/B 5 MTR
Roll over image to zoom in
L-com Item # CAU3AB-5M

List Price$19.58
Your Price 1-9$19.58
10-24$18.02
25-99$16.45
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight.

L-com Item #CAU3AB-5M
ManufacturerL-com
UPC # (More)822335083219
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Type A male to Type B male connectors
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3 and 5 meters
Applications:
  • Data Storage
  • Video Transfer
  • Data Acquisition
Similar Products

LSZH USB 3.0 Cable Type A - B, 5.0m                                                                 LSZH USB 3.0 Cable Type A - B, 5.0m
Your Price: $32.32
Availability: In Stock
More Info
USB 3.0 Cable, Type A/B with Thumbscrew Hardware 5.0M                                               USB 3.0 Cable, Type A/B with Thumbscrew Hardware 5.0M
Your Price: $30.57
Availability: In Stock
More Info
USB 3.0 Cable, Type B/A with Thumbscrew Hardware 5.0M                                               USB 3.0 Cable, Type B/A with Thumbscrew Hardware 5.0M
Your Price: $37.10
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CAU3AB-03M
0.30
In Stock
 
    $11.92 
CAU3AB-05M
0.50
11/28/2017
 
    $12.28 
CAU3AB-075M
0.75
12/22/2017
 
    $12.69 
CAU3AB-1M
1.00
12/8/2017
 
    $13.06 
CAU3AB-2M
2.00
In Stock
 
    $14.71 
CAU3AB-3M
3.00
In Stock
 
    $16.32 
CAU3AB-5M
5.00
In Stock
 
    $19.58 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Cable Type A - B, 5.0m
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company