L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Cable Assemblies  >  CAU3AA  >  CAU3AA-5M

USB 3.0 Cable Type A - A, 5.0m


CBL USB 3.0 TYPE A/A 5 MTR
Roll over image to zoom in
L-com Item # CAU3AA-5M

List Price$21.13
Your Price 1-9$21.13
10-24$19.44
25-99$17.75
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight.

L-com Item #CAU3AA-5M
ManufacturerL-com
UPC # (More)822335083165
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Type A male to Type A male connectors
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3 and 5 meters
Applications:
  • Data Storage
  • Video Transfer
  • Data Acquisition
Similar Products

USB 3.0 Right Angle Cable Assembly - Up Angle A - Straight A Connectors 5 Meters                    USB 3.0 Right Angle Cable Assembly - Up Angle A - Straight A Connectors 5 Meters
Your Price: $36.60
Availability: In Stock
More Info
USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 5 Meters                  USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 5 Meters
Your Price: $36.60
Availability: In Stock
More Info
LSZH USB 3.0 Cable Type A - A, 5.0m                                                                 LSZH USB 3.0 Cable Type A - A, 5.0m
Your Price: $43.91
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CAU3AA-03M
0.30
7/15/2019
 
    $11.88 
CAU3AA-05M
0.50
In Stock
 
    $12.21 
CAU3AA-075M
0.75
In Stock
 
    $12.70 
CAU3AA-1M
1.00
In Stock
 
    $13.06 
CAU3AA-2M
2.00
6/10/2019
 
    $14.75 
CAU3AA-3M
3.00
In Stock
 
    $16.48 
CAU3AA-5M
5.00
In Stock
 
    $21.13 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Cable Type A - A, 5.0m
© Infinite Electronics International, Inc.