L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Cable Assemblies  >  UPMAA-30-xM

USB 3.0 Cable Assemblies Type A Female Panel Mount Molded Connector to Type A Male Connector

USB 3.0 Cable Assemblies Type A Female Panel Mount Molded Connector to Type A Male Connector

Newly designed USB 3.0 versions of our popular UPM style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.

Item # Length Availability Price   Quantity

UPMAA-30-03M
0.3
In Stock
 
    $22.46 
UPMAA-30-05M
0.5
In Stock
 
    $23.10 
UPMAA-30-1M
1.0
In Stock
 
    $24.46 
UPMAA-30-2M
2.0
In Stock
 
    $26.94 
UPMAA-30-3M
3.0
In Stock
 
    $29.42 
  


More Ideas
USB 3.0 Type A Shielded Female Panel Mount Connector to Type A Male                                                                                                                                                                                           USB 3.0 Type A Shielded Female Panel Mount Connector to Type A Male
 Your Price:   $23.78
Availability:     In Stock
    More Info
USB 3.0 Cable Assemblies - Type A Male/Female Connectors                                                                                                                                                                                                      USB 3.0 Cable Assemblies - Type A Male/Female Connectors
 Your Price:   $15.90
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.