L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  USB  >  Bulk Cable  >  USB 3.0 Bulk Cable  >  U3D00001-500F

USB 3.0 Bulk cable 500ft reel


BULK USB3.0 500' Reel
Roll over image to zoom in
L-com Item # U3D00001-500F

List Price$182.35
Your Price 1-9$182.35
10-24$171.41
25-99$160.47
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
USB 3.0 compliant bulk cable will support 4.8Gbps 30/32/22 AWG cable construction, double shielded availble in 500ft, 1000ft and 2000ft reels

L-com Item #U3D00001-500F
ManufacturerL-com
UPC # (More)822335377462
RoHS StatusNot Compliant At This Time (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Rated Temp 80 degrees C; 30V
  • OD 4.5mm
  • Jacketing material PVC
  • Color Black
Applications:
  • Do it your selfers for building own cables
Accessories for this product . . .

Similar Products

USB 3.0 Bulk cable 1000ft reel                                                                      USB 3.0 Bulk cable 1000ft reel
Your Price: $364.70
Availability: In Stock
More Info
USB 3.0 Bulk cable 2000ft reel                                                                      USB 3.0 Bulk cable 2000ft reel
Your Price: $729.40
Availability: In Stock
More Info
USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft  Spool                                           USB Revision 2.0 Compliant Bulk Cable, Gray 100 ft Spool
Your Price: $63.79
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Bulk cable 500ft reel
© Infinite Electronics International, Inc.