L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  ECF504-B-5M

USB 2.0 Type B Female Panel Mount Coupler / 5 Meter Cable


USB B-F PNL MNT/CUT END 5MTR
Roll over image to zoom in
L-com Item # ECF504-B-5M

List Price$18.29
Your Price 1-9$18.29
10-24$17.92
25-99$17.19
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a shielded bulkhead Type B Jack with 5 meters of un-terminated USB 2.0 compliant cable. The user can cut the cable to the desired length and hard wire or terminate it with their connector of choice. This assembly is fully shielded and uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these cable ends with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.

This item may be subject to an additional Tariff Surcharge of $2.74 (15%) each.


L-com Item #ECF504-B-5M
ManufacturerL-com
UPC # (More)822335102774

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • 20 AWG power leads allow for maximum power transfer
  • USB Type B panel mount female bulkhead connector with 5 meters of un-terminated USB cable
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 2.0 Type B Female Panel Mount Coupler / 5 Meter Cable
© Infinite Electronics International, Inc.