L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Right Angle Adapters  >  UADAA90-X

USB 2.0 Type A Low Profile Right Angle Adapters

USB 2.0 Type A Low Profile Right Angle Adapters

L-com's UADAA90 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Our UADAA90 series USB adapters are a much lower cost solution when compared to rotating USB adapters. Additionally, these robust 90° USB adapters feature 20 AWG power leads for maximum power transfer and 100% shielding throughout for protection against data corrupting EMI/RFI.

Right Angle USB Adapter, Type A Male/Female, Exit 1 Right Angle USB Adapter, Type A Male/Female, Exit 1 Quantity   
Item # UADAA90-1 
List Price $6.15  Price Breaks  Availability  4/12/2019

Right Angle USB Adapter, Type A Male/Female, Exit 2 Right Angle USB Adapter, Type A Male/Female, Exit 2 Quantity   
Item # UADAA90-2 
List Price $6.15  Price Breaks  Availability  In Stock



More Ideas
Shielded USB 2.0 Keystone Style Coupler (A Female/A Female)                                                                                                                                                                                                   Shielded USB 2.0 Keystone Style Coupler (A Female/A Female)
 Your Price:   $10.16
Availability:     In Stock
    More Info
USB 2.0 Type B Low Profile Right Angle Adapters                                                                                                                                                                                                               USB 2.0 Type B Low Profile Right Angle Adapters
 Your Price:   $6.15
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.