L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Cable Assemblies  >  Panel Mount USB Cable Assemblies  >  ECF504-xxAAL

USB 2.0 Type A Female Panel Mount Connector to Male Latching Type A Connector

USB 2.0 Type A Female Panel Mount Connector to Male Latching Type A Connector

Another unique panel mount USB option features a bulkhead Type A jack to a latching Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure to provide lock down mating retention with any USB Type A jack. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.

USB Type A Coupler, Female Bulkhead/Latching Male, 12" USB Type A Coupler, Female Bulkhead/Latching Male, 12" Quantity   
Item # ECF504-12AAL 
List Price $14.63  Price Breaks  Availability  In Stock

USB Type A Coupler, Female Bulkhead/Latching Male, 24" USB Type A Coupler, Female Bulkhead/Latching Male, 24" Quantity   
Item # ECF504-24AAL 
List Price $15.08  Price Breaks  Availability  In Stock

USB Type A Coupler, Female Bulkhead/Latching Male, 36" USB Type A Coupler, Female Bulkhead/Latching Male, 36" Quantity   
Item # ECF504-36AAL 
List Price $15.58  Price Breaks  Availability  In Stock

USB Type A Coupler, Female Bulkhead/Latching Male, 72" USB Type A Coupler, Female Bulkhead/Latching Male, 72" Quantity   
Item # ECF504-72AAL 
List Price $16.97  Price Breaks  Availability  In Stock

USB Type A Coupler, Female Bulkhead/Latching Male, 120" USB Type A Coupler, Female Bulkhead/Latching Male, 120" Quantity   
Item # ECF504-120AAL 
List Price $18.87  Price Breaks  Availability  In Stock



More Ideas
USB 2.0 Type A Female Panel Mount Connector to Male Type A Connector                                                                                                                                                                                          USB 2.0 Type A Female Panel Mount Connector to Male Type A Connector
 Your Price:   $11.40
Availability:     In Stock
    More Info
Type B USB 2.0 Female Panel Mount Connector to Male Latching Type A Connector                                                                                                                                                                                 Type B USB 2.0 Female Panel Mount Connector to Male Latching Type A Connector
 Your Price:   $14.63
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.