L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB Ferrite Cables  >  USB 2.0 Ferrite Cables  >  U2A00003-05M

USB 2.0 cables A-MicroB male w/ferrites 05M


CBL, USB-A/MICRO B 0.5MTR
Roll over image to zoom in
L-com Item # U2A00003-05M

List Price$5.80
Your Price 1-9$5.80
10-24$5.34
25-99$4.87
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 24 AWG power conductors enable maximum power transfer from host to peripheral. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

L-com Item #U2A00003-05M
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Standard USB 2.0 cable assembly, Type A male to Micro B male
  • Molded backshells provide durability and increased strength at cable entry point
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • 24 AWG power leads allow for maximum power transfer
  • Available in 0.5, 1, 2, 3, & 5 meter lengths; color is black
Applications:
  • Data Storage
  • Video Transfer
  • Data Acquisition
Accessories for this product . . .

Similar Products

Premium USB Cable Type A - Micro B 5 Position, 0.5m                                                 Premium USB Cable Type A - Micro B 5 Position, 0.5m
Your Price: $8.55
Availability: In Stock
More Info
Right Angle USB cable, Straight A Male/ Left Angle Micro B Male, 0.5m                               Right Angle USB cable, Straight A Male/ Left Angle Micro B Male, 0.5m
Your Price: $10.23
Availability: In Stock
More Info
Right Angle USB cable, Straight A Male/ Right Angle Micro B Male, 0.5m                              Right Angle USB cable, Straight A Male/ Right Angle Micro B Male, 0.5m
Your Price: $10.00
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

U2A00001-05M
0.3
In Stock
 
    $4.60 
U2A00001-1M
1.0
In Stock
 
    $5.10 
U2A00001-2M
2.0
In Stock
 
    $5.95 
U2A00001-3M
3.0
In Stock
 
    $6.85 
U2A00001-5M
5.0
In Stock
 
    $8.45 
U2A00002-05M
0.5
In Stock
 
    $4.80 
U2A00002-1M
1.0
In Stock
 
    $5.25 
U2A00002-2M
2.0
In Stock
 
    $6.10 
U2A00002-3M
3.0
In Stock
 
    $7.00 
U2A00002-5M
5.0
In Stock
 
    $8.60 
U2A00003-05M
0.5
In Stock
 
    $5.80 
U2A00003-1M
1.0
In Stock
 
    $6.50 
U2A00003-2M
2.0
In Stock
 
    $7.10 
U2A00003-3M
3.0
In Stock
 
    $8.00 
U2A00003-5M
3.0
In Stock
 
    $9.60 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 2.0 cables A-MicroB male w/ferrites 05M
© Infinite Electronics International, Inc.
an Infinite company