L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Keystone Panel Mount USB Adapters  >  UADKEY-AA

Shielded USB Keystone Style Coupler (A Female /A Female)


ADPT, USB KEYSTONE A-A
Roll over image to zoom in
L-com Item # UADKEY-AA

List Price$10.86
Your Price 1-9$10.86
10-24$9.99
25-99$9.12
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

L-com's shielded USB keystone couplers can be easily installed into panels, wall plate openings and enclosures. Three options are available, all with female connectors - A/B, A/A & B/A. The stamped metal shell and one piece design provides maximum protection from data corrupting EMI/RFI. Contact us today for special pricing for your larger projects.

L-com Item #UADKEY-AA
ManufacturerL-com
UPC # (More)822335329478

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB cables to be passed through panels, enclosures and wall plates
  • One piece design plus stamped metal shell provides maximum protection from EMI/RFI
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB A style female connectors on the front and back
Applications:
  • PC computing
  • Industrial monitoring and control
  • Test and measurement
Similar Products

USB Adapter A-A, Shielded                                                                           USB Adapter A-A, Shielded
Your Price: $8.61
Availability: In Stock
More Info
Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/A Connectors                               Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type A/A Connectors
Your Price: $12.68
Availability: In Stock
More Info
USB Adapter, Type A Female / Type A Female                                                          USB Adapter, Type A Female / Type A Female
Your Price: $5.61
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Shielded USB Keystone Style Coupler (A Female /A Female)
© Infinite Electronics International, Inc.