L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  USB  >  Cable Assemblies  >  Right Angle Mini & Micro B USB Cables  >  CAA-90LMICB  >  CAA-90LMICB-05M

Right Angle USB cable, Straight A Male/ Left Angle Micro B Male, 0.5m


CA USB STR A/90LT MICB 0.5M
Roll over image to zoom in
CA USB STR A/90LT MICB 0.5M CA USB STR A/90LT MICB 0.5M CA USB STR A/90LT MICB 0.5M
L-com Item # CAA-90LMICB-05M

List Price$10.66
Your Price 1-9$10.66
10-24$9.81
25-99$8.95
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for USB 2.0 micro B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 28 AWG power leads and are finished in an attractive black color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

L-com Item #CAA-90LMICB-05M
ManufacturerL-com
UPC # (More)822335129481
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Straight A Male to Left Angle micro B Male connectors
  • Solves difficult connection problems in tight places
  • Molded backshells provide durability and increased strength at cable entry point
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB Revision 2.0 Compliant. Available in 7 lengths ranging from 0.3m to 5m
Applications:
  • Cell phones
  • PDA's
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Premium USB Cable Type A - Micro B 5 Position, 0.5m                                                 Premium USB Cable Type A - Micro B 5 Position, 0.5m
Your Price: $8.91
Availability: In Stock
More Info
Right Angle USB cable, Straight A Male/ Up Angle Micro B Male, 0.5m                                 Right Angle USB cable, Straight A Male/ Up Angle Micro B Male, 0.5m
Your Price: $10.42
Availability: In Stock
More Info
Right Angle USB cable, Straight A Male/ Right Angle Micro B Male, 0.5m                              Right Angle USB cable, Straight A Male/ Right Angle Micro B Male, 0.5m
Your Price: $10.42
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CAA-90LMICB-03M
0.30
In Stock
 
    $10.76 
CAA-90LMICB-05M
0.50
In Stock
 
    $10.66 
CAA-90LMICB-075M
0.75
In Stock
 
    $10.87 
CAA-90LMICB-1M
1.00
In Stock
 
    $10.78 
CAA-90LMICB-2M
2.00
In Stock
 
    $12.26 
CAA-90LMICB-3M
3.00
In Stock
 
    $13.56 
CAA-90LMICB-5M
5.00
In Stock
 
    $16.17 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Right Angle USB cable, Straight A Male/ Left Angle Micro B Male, 0.5m
© Infinite Electronics International, Inc.
an Infinite company