Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Right Angle and Flex USB Adapters

Show Descriptions     Show Matrix 
USB 2.0 Type A Low Profile Right Angle Adapters
USB 2.0 Type A Low Profile Right Angle Adapters
Description: L-com's UADAA90 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Our UADAA90 series USB adapters are a much lower cost solution when compared to rotating USB adapters. Additionally, these robust 90° USB adapters feature 20 AWG power leads for maximum power transfer and 100% shielding throughout for protection against data corrupting EMI/RFI.


USB 2.0 Type B Low Profile Right Angle Adapters
USB 2.0 Type B Low Profile Right Angle Adapters
Description: L-com's UADBB90 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Our UADBB90 series USB adapters are a much lower cost solution when compared to rotating USB adapters. Additionally, these robust 90° USB adapters feature 20 AWG power leads for maximum power transfer and 100% shielding throughout for protection against data corrupting EMI/RFI.


USB 2.0 Mini B5 Male - Female Low Profile Right Angle Adapters
USB 2.0 Mini B5 Male - Female Low Profile Right Angle Adapters
Description: L-com's UAD2.0MB5 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Additionally, these robust 90° USB adapters feature 30 microinch gold plated contacts to stand up to many mating cycles and 100% shielding throughout for protection against data corrupting EMI/RFI.


USB 2.0 Micro B Male- Female Low Profile Right Angle Adapters
USB 2.0 Micro B Male- Female Low Profile Right Angle Adapters
Description: L-com's UAD2.0MICB series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Additionally, these robust 90° USB adapters feature 30 microinch gold plated contacts to stand up to many mating cycles and 100% shielding throughout for protection against data corrupting EMI/RFI.


USB Type A Male/Female Flexible Adapter
USB Type A Male/Female Flexible Adapter
Description: L-com's UADFLEX-1 flexible USB adapter features vertical and horizontal hinges which allow the adapter to rotate in virtually any direction making it perfect for hard to reach or tight fit applications. This flexible USB adapter is shielded to protect against data corrupting EMI/RFI and utilizes gold plating on all contacts to provide reliable connections with repeated mating cycles. Order online today!


Show Descriptions     Show Matrix