L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Cable Assemblies  >  Mini B & Micro B USB Cable Assemblies  >  CSMUAMB4  >  CSMUAMB4-3M

Premium USB Cable Type A - Mini B 4 Position, 3.0m


CABLE, USB-A/MINI B 4POS 3MTR
Roll over image to zoom in
CABLE, USB-A/MINI B 4POS 3MTR CABLE, USB-A/MINI B 4POS 3MTR CABLE, USB-A/MINI B 4POS 3MTR
L-com Item # CSMUAMB4-3M

List Price$13.68
Your Price 1-9$13.68
10-24$12.59
25-99$11.49
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices equipped with mini-USB 4 position ports. Twisted pair data lines help reduce crosstalk while 28 AWG power conductors enable power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

This item is non-cancelable / non-returnable.


L-com Item #CSMUAMB4-3M
ManufacturerL-com
UPC # (More)822335015227
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • USB cable assembly, Type A male to mini-Type B 4 position male connectors
  • USB Revision 1.0, 1.1, and 2.0 compliant, simple plug and play connections from USB hosts and peripherals
  • Molded backshells provide durability and increased strength at cable entry point
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters.
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface
Similar Products

Premium USB Cable Type A - Mini B 4 Position, 1.0m                                                  Premium USB Cable Type A - Mini B 4 Position, 1.0m
Your Price: $10.77
Availability: In Stock
More Info
Premium USB Cable Type A - Mini B 4 Position, 2.0m                                                  Premium USB Cable Type A - Mini B 4 Position, 2.0m
Your Price: $12.14
Availability: In Stock
More Info
Premium USB Cable Type A - Mini B 4 Position, 0.3m                                                  Premium USB Cable Type A - Mini B 4 Position, 0.3m
Your Price: $9.69
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CSMUAMB4-03M
0.30
In Stock
 
    $9.69 
CSMUAMB4-05M
0.50
In Stock
 
    $9.97 
CSMUAMB4-075M
0.75
In Stock
 
    $10.37 
CSMUAMB4-1M
1.00
In Stock
 
    $10.77 
CSMUAMB4-2M
2.00
In Stock
 
    $12.14 
CSMUAMB4-3M
3.00
In Stock
 
    $13.68 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Premium USB Cable Type A - Mini B 4 Position, 3.0m
© Infinite Electronics International, Inc.