L-com

Premium USB Cable Type A - B Cable, 4.0m

  • Picture of Premium USB Cable Type A - B Cable, 4.0m
  • Picture of Premium USB Cable Type A - B Cable, 4.0m
  • Picture of Premium USB Cable Type A - B Cable, 4.0m
Picture of Premium USB Cable Type A - B Cable, 4.0m
SKU CSMUAB-4M
Available to Ship 75
Quantity Price
1 - 24 $16.39
25 - 49 $14.75
50 - 99 $13.11
100 + Call Us
Price $16.39

All Prices are in US Dollars and do not include duties



Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • 20 AWG power leads allow for maximum power transfer
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; color is light gray
  • Molded backshells provide durability and increased strength at cable entry point
  • Standard USB 2.0 cable assembly, Type A male to Type B male connectors

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Printer Interface
  • Test and Measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.