Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Cable Assemblies  >  Panel Mount USB Cables

Panel Mount USB Cable Assemblies


Show Descriptions     Show Matrix 
USB 2.0 Type A Female Panel Mount Connector to Male Type A Connector
USB 2.0 Type A Female Panel Mount Connector to Male Type A Connector
Description: Another unique panel mount USB option features a bulkhead Type A jack to a molded Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.


USB 2.0 Type A Female Panel Mount Connector to Male Latching Type A Connector
USB 2.0 Type A Female Panel Mount Connector to Male Latching Type A Connector
Description: Another unique panel mount USB option features a bulkhead Type A jack to a latching Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure to provide lock down mating retention with any USB Type A jack. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.


USB 2.0 Type B Female Panel Mount Connector to Male Type B Connector
USB 2.0 Type B Female Panel Mount Connector to Male Type B Connector
Description: Another unique panel mount USB option features a bulkhead Type B jack to a molded Type B plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.Custom lengths available upon request with minimal quantity requirements.


USB 2.0 Type B Female Panel Mount Connector to Male Latching Type A Connector
USB 2.0 Type B Female Panel Mount Connector to Male Latching Type A Connector
Description: Another unique panel mount USB option features a bulkhead Type B jack to a latching Type A plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure to provide lock down mating retention with any USB Type A jack. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Custom lengths available upon request with minimal quantity requirements.


USB 2.0 Type A Female Panel Mount Connector to 5 Meter Un-terminated Pigtail Cable
USB 2.0 Type A Female Panel Mount Connector to 5 Meter Un-terminated Pigtail Cable
Description: Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a shielded bulkhead Type A Jack with 5 meters of un-terminated USB 2.0 compliant cable. The user can cut the cable to the desired length and hard wire or terminate it with their connector of choice. This assembly is fully shielded and uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these cable ends with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.


USB 2.0 Type B Female Panel Mount Connector to 5 Meter Un-terminated Pigtail Cable
USB 2.0 Type B Female Panel Mount Connector to 5 Meter Un-terminated Pigtail Cable
Description: Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a shielded bulkhead Type B Jack with 5 meters of un-terminated USB 2.0 compliant cable. The user can cut the cable to the desired length and hard wire or terminate it with their connector of choice. This assembly is fully shielded and uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these cable ends with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.


USB 3.0 Type A Shielded Female Panel Mount Connector to Type A Male
USB 3.0 Type A Shielded Female Panel Mount Connector to Type A Male
Description: Newly designed USB 3.0 versions of our popular ECF style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. Integral to this design is a multi-layered PCB that maintains USB 3.0 speed and performance. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.


USB 3.0 Type A Female Panel Mount Molded Connector to Type A Male
USB 3.0 Type A Female Panel Mount Molded Connector to Type A Male
Description: Newly designed USB 3.0 versions of our popular UPM style panel mount USB adapter cables are now available ! This series features a bulkhead Type A 3.0 jack to a molded Type A 3.0 plug attached via USB 3.0 compliant cable. USB 3.0 systems are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. These assemblies are fully shielded and use L-com's popular UPM style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Custom lengths available upon request with minimal quantity requirements.


Panel Mount USB Cable -Type A Female Panel Mount to Type A Male Connector
Panel Mount USB Cable -Type A Female Panel Mount to Type A Male Connector
Description: These USB 2.0 panel mount cables are perfect for use inside a box or enclosure. The USB Type A female side is flange-style panel mountable with an alternative, smaller body compared to the popular ECF504 series. This makes it a nice fit in applications with limited space. The molded panel mountable USB construction is rugged and robust, using 20 AWG power conductors and a 28 AWG twisted pair all under a double shield for maximum EMI resistance. Each assembly includes two 4-40 x 3/8" Philips pan head mounting screws. Quantity and custom length pricing available, just give us a call!


Panel Mount USB Cable- Type A Female Panel Mount to Type B Male Connector
Panel Mount USB Cable- Type A Female Panel Mount to Type B Male Connector
Description: These USB 2.0 panel mount cables are perfect for use inside a box or enclosure. The USB Type A female side is flange-style panel mountable with an alternative, smaller body compared to the popular ECF504 series. This makes it a nice fit in applications with limited space. The molded panel mountable USB construction is rugged and robust, using 20 AWG power conductors and a 28 AWG twisted pair all under a double shield for maximum EMI resistance. Each assembly includes two 4-40 x 3/8" Philips pan head mounting screws. Quantity and custom length pricing available, just give us a call!


Panel Mount USB Cable- Type A Female Panel Mount to Female 5 Pin housing
Panel Mount USB Cable- Type A Female Panel Mount to Female 5 Pin housing
Description: Designed to make "board-to-box" USB connections a cinch, this light, flexible USB cable uses a pre-installed 5 pin female housing to a molded flange-mount USB type A female. Look no further for your USB panel mount solution! The cable is double shielded for maximum EMI resistance and the power conductors are 26 AWG to make the overall cable more flexible. Each assembly includes two 4-40 x 3/8" Philips pan head mounting screws. Quantity and custom length pricing available, just give us a call!


Panel Mount USB Cable -Type A Female Panel Mount to 24" Wire Leads
Panel Mount USB Cable -Type A Female Panel Mount to 24" Wire Leads
Description: Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A Jack with 24 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 24 AWG, UL style 1007 and include a wire that is connected to the connector shell. L-com can custom terminate these wire leads with modest minimum requirements. Two screws are included to assist with panel mounting.


Panel Mount USB Cale - Type B Female Panel Mount to Type B Male Connector
Panel Mount USB Cale - Type B Female Panel Mount to Type B Male Connector
Description: These USB 2.0 panel mount cables are perfect for use inside a box or enclosure. The USB Type B female side is flange-style panel mountable with an alternative, smaller body compared to the popular ECF504 series. This makes it a nice fit in applications with limited space. The molded panel mountable USB construction is rugged and robust, using 20 AWG power conductors and a 28 AWG twisted pair all under a double shield for maximum EMI resistance. Each assembly includes two 4-40 x 3/8" Philips pan head mounting screws. Quantity and custom length pricing available, just give us a call!


Panel Mount USB Cable -Type B Female Panel Mount Connector to Type A Male Connector
Panel Mount USB Cable -Type B Female Panel Mount Connector to Type A Male Connector
Description: These USB 2.0 panel mount cables are perfect for use inside a box or enclosure. The USB Type B female side is flange-style panel mountable with an alternative, smaller body compared to the popular ECF504 series. This makes it a nice fit in applications with limited space. The molded panel mountable USB construction is rugged and robust, using 20 AWG power conductors and a 28 AWG twisted pair all under a double shield for maximum EMI resistance. Each assembly includes two 4-40 x 3/8" Philips pan head mounting screws. Quantity and custom length pricing available, just give us a call!


Panel Mount USB Cable -Type B Female Panel Mount Connector to Female 5 Pin housing
Panel Mount USB Cable -Type B Female Panel Mount Connector to Female 5 Pin housing
Description: Designed to make "board-to-box" USB connections a cinch, this light, flexible USB cable uses a pre-installed 5 pin female housing to a molded flange-mount USB type B female. Look no further for your USB panel mount solution! The cable is double shielded for maximum EMI resistance and the power conductors are 26 AWG to make the overall cable more flexible. Each assembly includes two 4-40 x 3/8" Philips pan head mounting screws. Quantity and custom length pricing available, just give us a call!


Panel Mount USB Cable -Type B Female Panel Mount Connector to 24" Wire Leads
Panel Mount USB Cable -Type B Female Panel Mount Connector to 24" Wire Leads
Description: Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type B Jack with 24 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 24 AWG, UL style 1007 and include a wire that is connected to the connector shell. L-com can custom terminate these wire leads with modest minimum requirements. Two screws are included to assist with panel mounting.


Mountable USB Extension Cable - Type A Male to Type A Female Mounting Style
Mountable USB Extension Cable - Type A Male to Type A Female Mounting Style
Description: Tired of trying to connect your USB cable to the hard to access port on the back of your PC? Try this convenient cable and make this problem go away! Featuring a USB A type plug for the PC connection and a unique USB A type jack, the user can mount this jack to any surface with either screws or double sided adhesive foam tape (both are provided). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Cable length is 2 meters (6.6 feet), color is light gray. Custom lengths are available with modest minimum requirements.


USB Type A and B Female Connector Covers - Pkg/10
USB Type A and B Female Connector Covers - Pkg/10
Description: These hard to find covers are perfect for protecting unused USB female ports in our panel mount couplers or any expensive equipment from physical damage, dirt and dust. Made from soft material, these covers attach easily and stay in place with a snug friction fit. New lanyard options are ideal for our ECF and UPM style panel mount products. Color is black.


Show Descriptions     Show Matrix