L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  Panel Mount USB Cable Assemblies  >  UPMB5

Panel Mount USB Cable -Type B Female Panel Mount Connector to Female 5 Position 0.100" Pitch Housing

Panel Mount USB Cable -Type B Female Panel Mount Connector to Female 5 Position 0.100" Pitch Housing

Designed to make "board-to-box" USB connections a cinch, this light, flexible USB cable uses a pre-installed 5 pin female housing to a molded flange-mount USB type B female. Look no further for your USB panel mount solution! The cable is double shielded for maximum EMI resistance and the power conductors are 26 AWG to make the overall cable more flexible. Each assembly includes two 4-40 x 3/8" Phillips pan head mounting screws. Quantity and custom length pricing available, just give us a call!

Item # Length Availability Price   Quantity

UPMB5-03M
0.30
In Stock
 
    $8.57 
UPMB5-05M
0.50
In Stock
 
    $8.88 
UPMB5-075M
0.75
In Stock
 
    $9.11 
UPMB5-1M
1.00
In Stock
 
    $9.34 
UPMB5-2M
2.00
In Stock
 
    $10.37 
UPMB5-3M
3.00
In Stock
 
    $10.63 
  


More Ideas
Panel Mount USB Cable- Type A Female Panel Mount to Female 5 Position  0.100" Pitch Housing                                                                                                                                                                   Panel Mount USB Cable- Type A Female Panel Mount to Female 5 Position 0.100" Pitch Housing
 Your Price:   $8.37
Availability:     In Stock
    More Info
Panel Mount USB Cable -Type B Female Panel Mount Connector to 24" Wire Leads                                                                                                                                                                                  Panel Mount USB Cable -Type B Female Panel Mount Connector to 24" Wire Leads
 Your Price:   $9.71
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.