L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Cable Assemblies  >  LSZH USB Cable Assemblies  >  CSUZAA

Low Smoke Zero Halogen (LSZH) USB Cables - Type A - A Connectors, 30 Microinch Gold

Low Smoke Zero Halogen (LSZH) USB Cables - Type A - A Connectors, 30 Microinch Gold

L-com's CSUZAA series of USB cables feature Low Smoke Zero Halogen cable jackets which reduce the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere where the protection of people and equipment from toxic and corrosive gases is critical. These cables allow for simple "plug & play" connections to USB Type A feed thru couplers and other applications where USB A to A type cables are used. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer. Quantity pricing is available, please contact your L-com Sales Representative.

  Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

CSUZAA-03M
0.30
In Stock
 
    $16.50  $2.48
CSUZAA-05M
0.50
In Stock
 
    $17.29  $2.59
CSUZAA-075M
0.75
In Stock
 
    $18.31  $2.75
CSUZAA-1M
1.00
In Stock
 
    $19.10  $2.86
CSUZAA-2M
2.00
In Stock
 
    $23.27  $3.49
CSUZAA-3M
3.00
In Stock
 
    $26.51  $3.98
CSUZAA-5M
5.00
In Stock
 
    $34.28  $5.14
  


More Ideas
Low Smoke Zero Halogen (LSZH) USB 2.0 Cable Assemblies with Latching Type A Connectors                                                                                                                                                                        Low Smoke Zero Halogen (LSZH) USB 2.0 Cable Assemblies with Latching Type A Connectors
 Your Price:   $16.84
Availability:     In Stock
    More Info
Low Smoke Zero Halogen (LSZH) USB Cables - Type A - B Connectors, 30 Microinch Gold                                                                                                                                                                           Low Smoke Zero Halogen (LSZH) USB Cables - Type A - B Connectors, 30 Microinch Gold
 Your Price:   $15.43
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.