L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Cable Assemblies  >  LSZH Latching USB Cable Assemblies  >  CAUZALB

Low Smoke Zero Halogen (LSZH) USB 2.0 Cable Assemblies - Latching Type A to Standard B Connectors

Low Smoke Zero Halogen (LSZH) USB 2.0 Cable Assemblies - Latching Type A to Standard B Connectors

These unique cable assemblies feature low smoke zero halogen cable jackets plus a latching Type A USB plug and a standard Type B plug. The latching Type A USB plug provides lock down mating retention with any USB Type A jack. Fully shielded and USB 2.0 compliant, this cable contains two 24 AWG power conductors and one 28 AWG pair for the data lines. Color is black. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical.

Item # Length Availability Price   Quantity

CAUZALB-03M
0.30
In Stock
 
    $14.39 
CAUZALB-05M
0.50
In Stock
 
    $15.01 
CAUZALB-075M
0.75
In Stock
 
    $15.84 
CAUZALB-1M
1.00
In Stock
 
    $16.47 
CAUZALB-2M
2.00
In Stock
 
    $19.47 
CAUZALB-3M
3.00
11/6/2017
 
    $22.48 
CAUZALB-4M
4.00
In Stock
 
    $25.48 
CAUZALB-5M
5.00
In Stock
 
    $28.49 
  


More Ideas
Low Smoke Zero Halogen (LSZH) USB Cables - Type A - B Connectors, 30 Microinch Gold                                                                                                                                                                           Low Smoke Zero Halogen (LSZH) USB Cables - Type A - B Connectors, 30 Microinch Gold
 Your Price:   $14.09
Availability:     In Stock
    More Info
USB Cable Assemblies - Latching Type A to Standard B Connectors                                                                                                                                                                                               USB Cable Assemblies - Latching Type A to Standard B Connectors
 Your Price:   $10.88
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company