L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR2311/2312

Icron USB Ranger® 2311/2312 Category 5e USB 2.0 Extender with Flexible Power (remote power)


Icron's USB Ranger® 2311/2312 USB extender products represent yet another alternative that also enables USB 2.0 connections at up to 480 Mbps over 100m/330ft of Solid Conductor Cat 5e (or better) cabling. The 2311/2312 USB extenders are designed with flexible power allowing you to provide power from the LEX side as well as the REX side for those who require up to 1 amp of power at the REX unit but do not have an electrical outlet available at that location. The 2311 USB extender supports a single device port while the 2312 USB extender supports two device ports. The systems deliver power to the REX unit over the Solid Conductor Cat5 (or better) extension link simplifying certain installation situations in industrial, medical and commercial applications. The Ranger 2311/2312 USB extenders are FCC/CE Class B certified and meets EN-61000 8kV ESD immunity. Supported platforms include: Windows, MAC OS, Linux UK, Japanese, European and Australian power versions available. 2311 has the mounting holes integrated into the housing. 2312 has a optional mounting kit. Contact your L-com Sales Representative for details.



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company