L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR2211/2212

Icron USB Ranger® 2211/2212 Category 5e USB 2.0 Extender (with Remote Power)


Icron's USB Ranger® 2211 and 2212 USB extender products represent yet another alternative that also enables USB 2.0 connections at up to 480 Mbps over 100m/330ft of Solid Conductor Cat 5e (or better) cabling. The 2211 and 2212 USB extenders are designed for those who require full 500mA power at the REX unit but do not have an electrical outlet available at that location. The 2211 USB extender supports a single device port and unlike the 2212 USB extender is also designed with flexible powering allowing power to be applied to the LEX or the REX unit The 2212 USB extender supports two device ports and provides power from the LEX unit only to the REX unit. The systems deliver power to the REX unit over the Solid Conductor Cat5 (or better) extension link simplifying certain installation situations. in industrial, medical and commercial applications. The Ranger 2212 USB extender is FCC/CE Class B certified and meets EN-61000 8kV ESD immunity. Supported platforms include: Windows, MAC OS, Linux UK, European and Australian power versions available. Optional mounting kit for 2212 available. Contact your L-com Sales Representative for details.



More Ideas
Icron USB Ranger® 2201/2204 Category 5e USB 2.0 Extenders                                                                                                                                                                                                     Icron USB Ranger® 2201/2204 Category 5e USB 2.0 Extenders
 Your Price:   $350.75
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company