L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR2201/2204

Icron USB Ranger® 2201/2204 Category 5e USB 2.0 Extenders


Icron's USB Ranger® 2201 and 2204 USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling. The Ranger 2201 and 2204 USB extender address the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2201/2204 USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure These USB extenders require AC power (included) at the remote REX end. Additionally an optional LEX power supply (sold separately) is available for USB ports that cannot provide the required 500mA current. Supported platforms include: Windows, MAC OS, Linux. UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.

Icron USB 2.0 Ranger 2201 1-Port Cat5e (or better) USB Extender (100m Max) Icron USB 2.0 Ranger 2201 1-Port Cat5e (or better) USB Extender (100m Max) Quantity   
Item # ICR2201 
List Price $350.75  Price Breaks  Availability  In Stock

Icron USB 2.0 Ranger 2204 4-Port Cat5e (or better) USB Extender (100m Max) Icron USB 2.0 Ranger 2204 4-Port Cat5e (or better) USB Extender (100m Max) Quantity   
Item # ICR2204 
List Price $341.93  Price Breaks  Availability  In Stock



More Ideas
Icron USB Ranger® 2211/2212 Category 5e USB 2.0 Extender (with Remote Power)                                                                                                                                                                                  Icron USB Ranger® 2211/2212 Category 5e USB 2.0 Extender (with Remote Power)
 Your Price:   $326.38
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company