L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR3022

Icron USB 3.0 Spectra™ 3022 2-Port Multimode Fiber USB Extender (100m)


USB SPECTRA 3022 2 PORT MMF
Roll over image to zoom in
L-com Item # ICR3022

List Price$779.42
Your Price 1-4$779.42
5-9$763.83
10-24$748.24
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The USB 3.0 Spectra™ 3022 is a two port USB 3.0 SuperSpeed extension solution. USB 3.0’s distance is specified at 3 meters. When greater distances are required, consider the USB 3.0 Spectra 3022 which supports USB 3.0 5Gbps throughputs up to 100 meters over OM3 (50/125) multimode fiber optic cabling via the standard Duplex LC ports found on the LEX & REX units. A true plug-and-play solution, the Spectra 3022 is compatible with all leading operating systems. The Spectra 3022 features a locking power connector and two locking USB 3.0 ports delivering 900mA power to each port perfectly suited for USB3 Machine Vision camera applications, security cameras, and storage drives can be extended while providing isolation and security, and comes with a two year warranty.
UK, European and Australian power versions available. Contact your L-com Sales Representative for details.

L-com USB 3.0 Vision Cable Assemblies available (sold separately)


L-com Item #ICR3022
ManufacturerIcron Technologies Corporation
Mfg.'s Item #00-00327
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Extend USB 3.0 up to 100m, Supports USB 3.1 throughputs of up to 5Gbps, USB3 Vision compliant (upon standard release)
  • Integrated 2-port hub with Rugged locking USB and power connectors
    Duplex Multimode LC port used for connecting LEX & REX units
  • AC power adapter at LEX and REX units provides 900mA for each USB port
  • True plug and play; no software drivers required
  • Supports all major operating systems: Windows®, Mac OS X®, and Linux®3
    L-com USB 3.0 Vision Cable Assemblies available (sold separately)
Applications:
  • Machine Vision camera extension
  • Security camera extension
  • Post-production editing
  • Remote storage
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Icron USB 3.0 Spectra™ 3022 2-Port Multimode Fiber USB Extender (100m)
© Infinite Electronics International, Inc.