L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR2304GE-LAN

Icron USB 2.0 Ranger 2304 GE LAN, 4-port USB 2.0 Gigabit Ethernet LAN Extender System


4-Port Gigabit Ethernet LAN Ex
Roll over image to zoom in
L-com Item # ICR2304GE-LAN

List Price$401.15
Your Price 1-4$401.15
5-9$385.10
10-24$369.06
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
-NEW- The Ranger® 2304 GE-LAN is a four port USB 2.0 high speed extension solution, enabling USB 2.0 connections at up to 480Mbps over 100m/330ft of solid conductor Cat 5e/6/7 cabling. The Ranger® 2304 GE-LAN is the latest USB 2.0 extender system from Icron, offering the same reliable USB 2.0 extension benefits as the Ranger 2304 LAN, but provides the ability to connect USB 2.0 devices to hosts across a Ethernet Local Area Network using existing cabling eliminating a need for a dedicated direct connection.
UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.


L-com Item #ICR2304GE-LAN
ManufacturerIcron Technologies Corporation
Mfg.'s Item #00-00376
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Extends USB through 1000 Mbps LANs

  • USB 2.0 throughput up to 480 Mbps*

  • Pre-paired networked configuration** for simple installation

  • True plug and play; no software drivers required

  • Works with all major operating systems: Windows®, OS X® and Linux®

Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Icron USB 2.0 Ranger 2304 GE LAN, 4-port USB 2.0 Gigabit Ethernet LAN Extender System
© Infinite Electronics International, Inc.
an Infinite company