Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR2224/2244  >  ICR2224

Icron USB 2.0 Ranger 2224 4-Port Multimode Duplex LC Extender System (500 Max)

   Features
  • Extends USB 2.0 high-speed and USB 1.1 (low-speed, full speed) devices up to 500m over Multimode Fiber optic cabling.
  • Provides four remote USB 2.0 port(s). Number of devices can be increased using additional USB hubs
    Duplex Multimode LC port used for connecting LEX & REX units
  • AC power adapter at remote unit (REX) provides standard 500mA to USB port
    Power adapter at local unit (LEX) is not required for normal operation.
  • True plug and play, ready to operate right out of the box. No new driver installation required
  • Supports all major operating systems including Windows®, Mac OS®, and Linux®
Icron USB 2.0 Ranger 2224 4-Port Multimode Duplex LC Extender System (500 Max)
Click image to zoom Click image(s) to zoom
List Price 
$899.00
Your Price1-4$899.00
5-9$881.02
10-24$863.04
25-99$845.06
100 +$827.08
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Icron's USB Ranger® 2224 offers a unique long distance solution for extending USB 2.0 connections at up to 480 Mbps up to 500m over Multimode Fiber. The 2224 provides 4 USB 2.0 ports at the REX unit. A standard Duplex LC interface is used for both the LEX & REX units. This robust USB fiber extender is also certified for demanding industrial environments and is FCC/CE Class B certified, meets EN-61000 16kV ESD immunity and utilizes a rugged metal enclosure. Supported platforms include: Windows, MAC OS, Linux UK, European and Australian power versions available. Optional mounting kit also available. Contact your L-com Sales Representative for details.

   Details
L-com Item #ICR2224
ManufacturerIcron Technologies Corporation
Mfg.'s Item #00-00260
RoHS StatusSee Manufacturer (More)

   Applications
  • POS
  • Industrial control
  • Medical device connectivity
  • Security: webcam, access control
Datasheets
Catalog Page

Accessories for the Icron USB 2.0 Ranger 2224 4-Port Multimode Duplex LC Extender System (500 Max)
1 Meter Interval OM3, 10 Gig Rated 50/125 Bulk Zipcord, 2mm Cable OD
1 Meter Interval OM3, 10 Gig Rated 50/125 Bulk Zipcord, 2mm Cable OD
OM2 50/125, Clipped  Fiber Optic Cable, Dual LC / Dual LC, 10.0m
OM2 50/125, Clipped Fiber Optic Cable, Dual LC / Dual LC, 10.0m
OM2 50/125, Multimode Fiber Cable, Dual LC / Dual LC, Blue 10.0m
OM2 50/125, Multimode Fiber Cable, Dual LC / Dual LC, Blue 10.0m
Premium USB Cable Type A - B Cable, 1.0m
Premium USB Cable Type A - B Cable, 1.0m
Deluxe USB Cable Type A - B Cable, 2.0m
Deluxe USB Cable Type A - B Cable, 2.0m

Customers who bought the Icron USB 2.0 Ranger 2224 4-Port Multimode Duplex LC Extender System (500 Max) product also bought . . .
Premium Cat 6 Cable, RJ45 / RJ45, Black 7.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 7.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Yellow 10.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Yellow 10.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 1.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 1.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Red 14.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Red 14.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 5.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 5.0 ft
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Icron USB 2.0 Ranger 2224 4-Port Multimode Duplex LC Extender System (500 Max)
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845