Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Extenders  >  Icron  >  ICR-USB200  >  ICR-USB200NA-20

Icron USB 1.1 Rover 200 Series Fiber Optic Extension Cable 20.0m

   Features
  • Extends USB 1.1 full-speed (12 Mb/s) or low-speed (1.5 Mb/s) up to 20 Meters
  • Provides one USB 1.1 port at REX end of cable. Number of devices can be increased by using up to a max of 3 Hubs
  • AC power adapter at remote (REX) end of cable provides standard 500mA to the USB port
  • True plug and play, ready to operate right out of the box. No new driver installation required
  • Supports all major operating systems including Windows®, Mac OS®, and Linux®

    Inventory Closeout Item

Icron USB 1.1 Rover 200 Series Fiber Optic Extension Cable 20.0m
Click image to zoom Click image(s) to zoom
List Price 
$249.98
Your Price1-4$249.98
5-9$239.98
10-24$229.98
25-99$219.98
100-249$209.98
250 +$199.98
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The Icron USB Rover® 200 Series are active fiber optic USB 1.1 extension cables that supports any full-speed (12 Mbps) or low-speed (1.5 Mbps) USB device. Additionally, the Rover 200 series provides electrical immunity and isolation between the host and peripheral device. The Rover 200 series are available in lengths up to 40 meters. System includes local and remote units, integrated cable, North American power adapter and a user guide. Supported platforms include: Windows, MAC OS, Linux UK, European and Australian power versions available. Contact your L-com Sales Representative for details. This is a closeout product. Once our inventory is depleted, it will no longer be available.

   Details
L-com Item #ICR-USB200NA-20
ManufacturerIcron Technologies Corporation
Mfg.'s Item #00-00169
RoHS StatusSee Manufacturer (More)

   Applications
  • Security and Surveillance
  • Point of sale
  • Industrial control
  • Remote desktop
  • Enterprise computing
Datasheets
User Manual
Catalog Page

Similar Products In Stock
USB 2.0 Active Extension Cable Type A Male/Female 5.0 meter                                         USB 2.0 Active Extension Cable Type A Male/Female 5.0 meter
Your Price:   $21.49
Availability:   In Stock
    More Info
USB Extender                                                                                        USB Extender
Your Price:   $42.00
Availability:   In Stock
    More Info

Accessories for the Icron USB 1.1 Rover 200 Series Fiber Optic Extension Cable 20.0m
USB Coil Cord, Latching Type A Male / Type B Male
USB Coil Cord, Latching Type A Male / Type B Male
Premium USB Cable Type A - B Cable, 2.0m
Premium USB Cable Type A - B Cable, 2.0m
Premium USB Cable Type A - Mini B 5 Position, 1.0m
Premium USB Cable Type A - Mini B 5 Position, 1.0m
LSZH USB Cable Type A - B, 3.0m
LSZH USB Cable Type A - B, 3.0m
Deluxe USB Cable Type A - B Cable, 5.0m
Deluxe USB Cable Type A - B Cable, 5.0m

Customers who bought the Icron USB 1.1 Rover 200 Series Fiber Optic Extension Cable 20.0m product also bought . . .
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
DVI Bulkhead Adapter Female/Female
DVI Bulkhead Adapter Female/Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Icron USB 1.1 Rover 200 Series Fiber Optic Extension Cable 20.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845