L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  Deluxe USB Cable Assemblies  >  ECUSBAB

Deluxe USB Cables - Type A - B Connectors, Revision 2.0 Compliant

Deluxe USB Cables - Type A - B Connectors, Revision 2.0 Compliant

L-com's ECUSB series provides high performance at competitive prices. These quality constructed cables feature USB 2.0 Compliant 26 AWG power leads and are finished in an attractive medium gray color. Each cable is functionally tested to ensure the highest level of quality and performance. These cables allow for transfer rates up to 480 Mbps and can be used with simple Plug and Play connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Order online today!

Item # Length Availability Price   Quantity

ECUSBAB-03M
0.30
In Stock
 
    $5.83 
ECUSBAB-05M
0.50
In Stock
 
    $5.75 
ECUSBAB-075M
0.75
In Stock
 
    $6.65 
ECUSBAB-1M
1.00
In Stock
 
    $5.66 
ECUSBAB-2M
2.00
In Stock
 
    $7.44 
ECUSBAB-3M
3.00
In Stock
 
    $9.70 
ECUSBAB-4M
4.00
In Stock
 
    $11.84 
ECUSBAB-5M
5.00
In Stock
 
    $13.24 
  


More Ideas
Premium USB Cable - Type A - B Connectors, Revision 2.0 Compliant, Black                                                                                                                                                                                      Premium USB Cable - Type A - B Connectors, Revision 2.0 Compliant, Black
 Your Price:   $6.36
Availability:     In Stock
    More Info
Premium USB Cable - Type A - B Connectors, Revision 2.0 Compliant, Light Gray                                                                                                                                                                                 Premium USB Cable - Type A - B Connectors, Revision 2.0 Compliant, Light Gray
 Your Price:   $8.28
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.