L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Cable Assemblies  >  Latching USB Cable Assemblies  >  COILUAB

Coiled USB Cable, Latching Type A Male / Type B Male


CBL,USB A/B COIL 2.5'/12.5'
Roll over image to zoom in
CBL,USB A/B COIL 2.5'/12.5' CBL,USB A/B COIL 2.5'/12.5' CBL,USB A/B COIL 2.5'/12.5'
L-com Item # COILUAB

List Price$22.17
Your Price 1-9$22.17
10-24$21.28
25-99$20.40
100 +Call Us
Availability: 4/19/2019
Quantity  
 
This unique cable assembly features a polyurethane jacketed coil cord plus a latching Type A USB connector providing improved mating retention with any USB Type A jack. The latches lock into the channels on each side of a USB jack when fully mated. Retracted length is approximately 2.5 feet expanding up to 12.5 feet. Fully shielded and USB 2.0 compliant, this cable contains two 28 AWG power conductors plus one 28 AWG twisted pair for the data lines. Color is black.

L-com Item #COILUAB
ManufacturerL-com
UPC # (More)822335011656
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Latching USB A connector provides mechanical retention to mating connectors
  • Tough, durable polyurethane jacket enhances recoil memory
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • USB Revision 1.0, 1.1, and 2.0 compliant
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface
Similar Products

Premium USB Cable Type A - B Cable, 1.0m                                                            Premium USB Cable Type A - B Cable, 1.0m
Your Price: $8.37
Availability: In Stock
More Info
Premium USB Cable Type A - B Cable, 0.5m                                                            Premium USB Cable Type A - B Cable, 0.5m
Your Price: $7.81
Availability: In Stock
More Info
Premium USB Cable Type A - B Cable, 2.0m                                                            Premium USB Cable Type A - B Cable, 2.0m
Your Price: $9.50
Availability: 5 Weeks
More Info
Item #   Length   Availability   Price     Quantity  

COILUAB
10.5
4/19/2019
 
    $22.17 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Coiled USB Cable, Latching Type A Male / Type B Male
© Infinite Electronics International, Inc.