L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Hubs, Converters, Cards  >  Host Controller Cards  >  PU320

ATEN 2-Port USB 3.0 Express Card


2-PORT USB 3.0 Express Card
Roll over image to zoom in
L-com Item # PU320

List Price$56.99
Your Price 1 +$56.99
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
ATEN PU320 is a 2-port USB 3.0 Express Card, which supports USB 3.0 Super-Speed devices. It provides speeds of up to 10x faster than that of USB 2.0, enabling you to access and transfer your data much faster simply by adding two USB 3.0 ports to your PCI Express-capable notebook. It is backwards compatible with USB 2.0 and USB 1.1, ensuring compatibility with existing devices.

The New USB 3.0 Standard supports transfer rates of up to 5 Gb per second. You can back up large volumes of data, such as high definition videos and high resolution photos, to an external USB 3.0 drive quickly within a short amount of time. In addition, the PU320 2-Port USB 3.0 Express Card also supplies 900mA of power per USB port (with included power adapter), allowing more external devices to operate without the need of an additional power source.

This item is non-cancelable / non-returnable.


L-com Item #PU320
ManufacturerAten International Co., LTD.
Mfg.'s Item #PU320
RoHS StatusSee Manufacturer (More)
Features:
  • Fully complies with USB 3.0 specifications
  • Supports data rate up to 5Gb/s
  • Backwards compatible with USB 1.1 and 2.0 devices
  • Conforms to ExpressCard/34mm Type II standard
  • USB-IF certified
    Includes power adapter for enhanced power supply
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed ATEN 2-Port USB 3.0 Express Card
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company