Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Adapters & Couplers  >  USB Surge Protector Adapter  >  AL-ECF504-AB  >  ECF440

4-40 x 5/16", Machine Screws, Pk/100

   Features
  • Provides USB power and data line surge protection
  • USB 1.0 and 2.0 compatible
  • Use in-line as a stand alone product or mount in rack panels/enclosures
  • Allows variable length extension cable
  • Shielded housing protects against EMI/RFI
4-40 x 5/16
Click image to zoom Click image(s) to zoom
List Price 
$4.35
Your Price1-9$4.35
10-24$4.00
25-99$3.65
100-249$3.31
250-499$2.96
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Complete your installation with the correct hardware. L-com's 4-40 screws are a perfect fit for our ECF and ECJ series panel mount connectors. These zinc plated steel screws will properly secure the connectors to your panel. The shaft is 5/16" in length and features a Phillips pan head design. Stock items usually ship the same day; Order online today!

   Details
L-com Item #ECF440
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)

   Applications
  • WLAN Adapters
  • Serial adapter applications
  • Phone and DSL modem applications
  • Surveillance (USB Cameras)
  • USB extension
Catalog Page
Catalog Page
Catalog Page
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
4-40 D-Sub Hardware Jack Screw Kit, .40 inch Thread, .232 inch Screw                                4-40 D-Sub Hardware Jack Screw Kit, .40 inch Thread, .232 inch Screw
Your Price:   $14.00
Availability:   In Stock
    More Info
4-40 D-Sub Hardware Jack Screw Kit, .25 inch Thread, .232 inch Screw                                4-40 D-Sub Hardware Jack Screw Kit, .25 inch Thread, .232 inch Screw
Your Price:   $14.00
Availability:   In Stock
    More Info
4-40 D-Sub Hardware Jack Screw Kit, .30 inch Thread, .232 inch Screw                                4-40 D-Sub Hardware Jack Screw Kit, .30 inch Thread, .232 inch Screw
Your Price:   $14.00
Availability:   In Stock
    More Info

Accessories for the 4-40 x 5/16", Machine Screws, Pk/100
Premium USB Cable Type A - A Cable, 5.0m
Premium USB Cable Type A - A Cable, 5.0m
Premium USB Cable Type A - B Cable, 3.0m
Premium USB Cable Type A - B Cable, 3.0m
1.75" Blank Rack Panel Accepts 16 Couplers
1.75" Blank Rack Panel Accepts 16 Couplers
Premium USB Cable Type A Male/Female Extension Cable, 2.0m
Premium USB Cable Type A Male/Female Extension Cable, 2.0m
Deluxe USB Cable Type A - B Cable, 4.0m
Deluxe USB Cable Type A - B Cable, 4.0m

Customers who bought the 4-40 x 5/16", Machine Screws, Pk/100 product also bought . . .
Solder Cup D-Sub Connector, DB9 Female
Solder Cup D-Sub Connector, DB9 Female
Female IEEE-488 Connector, Right Angle PC Terminals
Female IEEE-488 Connector, Right Angle PC Terminals
Cat. 5 10Base-T Patch Cable, RJ45 / RJ45, 3.0 ft
Cat. 5 10Base-T Patch Cable, RJ45 / RJ45, 3.0 ft
Premium USB Cable Type A Male/Female Extension Cable, 1.0m
Premium USB Cable Type A Male/Female Extension Cable, 1.0m
Cable Tie Mount, 0.75"
Cable Tie Mount, 0.75"
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 4-40 x 5/16", Machine Screws, Pk/100
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845